LinearRace Shaft Rail Assemblies
Thomson shaft rail assemblies and low shaft rail assemblies offer easy installation of your linear race. We mount the solid steel shaft or lightweight tubular shaft to the support rails which are ready for instant bolt-down installation. Shaft rail assemblies eliminate many problems encountered in designing and manufacturing custom shaft supporting devices. Unlimited travel lengths and mounting hole flexibility is another reason why Thomson rail assemblies are right for any application.
Let Thomson Help You Make Your Selection!
- 60 Case LinearRace Shafting Configuration Tool >
- Thomson Linear Bearings Product Selector >
- Thomson LinearRace Shafting Product Selector >
- Shaft Rail Assembly Interactive 3D Models >
| Support Rail Assembly Styles | Imperial Type (in) | Metric Type (mm) |
|---|---|---|
| Support Types | .25" - 3" | 12mm - 40mm |
| Shaft Types | Carbon Steel Stainless Steel PrePlate Chrome Tubular |
Carbon Steel Stainless Steel |
| Support Hole Spacing | Standard | T1 T2 |
| Support Materials | Aluminum Carbon Steel Ductile Iron |
Aluminum Carbon Steel |
Shaft Rail Assembly Highlights
- Low envelope LSRA type available for compact, rigid linear motion systems
- Extra XSRA rigid ductile iron type available for maximum system rigidity
- Available with industry standard pre-drilled radial holes drilled to match Thomson drilled and tapped shafts (PD)