Ultra Light Aluminum LinearRace Shafting
Thomson Ultra Light Aluminum LinearRace shafting is a lightweight alterative to standard Thomson 60 Case in plain bearing applications. With the advantage of being 65% lighter, our Ultra Light aluminum shafting also offers superior corrosion resistance for washdown and submerged environments - as compared to most steel shafting that corrodes over time. Being a non-magnetic material, aluminum shafting is ideal for medical imaging applications.
Let Thomson Help You Make Your Selection!
- FluoroNyliner Bushing Bearings recommended >
- Ultra Light Aluminum LinearRace Shafting Brochure >
- Thomson LinearRace Shafting Product Selector >
- Thomson Linear Bearings Product Selector >
| Nominal Diameter (in) |
Options | Diameter Tolerance (in) | Length Tolerance (in) | Weight Per Inch (lbs) | |
|---|---|---|---|---|---|
| Min | Max | ||||
| 1/4 | Solid | 0.2488 | 0.2496 | +/- 1/32 | 0.005 |
| 3/8 | Solid | 0.3738 | 0.3746 | +/- 1/32 | 0.010 |
| 1/2 | Solid or Predrilled |
0.4988 | 0.4996 | +/- 1/32 | 0.019 |
| 5/8 | Solid or Predrilled |
0.6238 | 0.6246 | +/- 1/32 | 0.030 |
| 3/4 | Solid or Predrilled |
0.7488 | 0.7496 | +/- 1/32 | 0.043 |
| 1 | Solid or Predrilled |
0.9988 | 0.9996 | +/- 1/32 | 0.077 |
Ultra Light Aluminum Shafting Highlights
- 6061-T6 aluminum with HRC 70 hard anodized finish
- Roundness within .000080 and a taper of .0001 (max)
- 16 Ra surface finish (Max)
- Maximum order length of 120”
- Straightness: .001 Max per foot cumulative (.002 TIR)
- Excellent for use with Thomson FluoroNyliner Bushing bearings
- Special machining options available
- Metric sizes available upon request