Thomson 60 Case Standard Shafting
While shafts may appear the same to the untrained eye, manufacturing practices and standards significantly impact roundness, straightness,case hardness and all the qualities of shafting that Thomson customers care about. Thomson 60 Case shafting is manufactured to the highest quality standards in an ISO 9000:2000 registered facility and, when used with Thomson Ball Bushing bearings, ensures optimal bearing performance and travel life.
Let Thomson Help You Make Your Selection!
- 60 Case LinearRace Shafting Configuration Tool >
- Thomson Linear Bearings Product Selector >
- Thomson LinearRace Shafting Product Selector >
- Standard Shafting Interactive 3D Models >
| Diameter Range |
Class Description | Option | Material | Type |
|---|---|---|---|---|
| Inch: 1/8" to 4" | L: XA, Open, Adjustable ball bushing bearings and pillow blocks, Super and Super Smart bearings S: A type ball bushings N: Needle Roller bearings D: Die Set bearings XL: XR bearing soft G: Ball grove shafting for use with Super ball bushings |
Standard Predrilled Chrome Plated Plain Ends Deep Case |
Carbon Steel 440C Stainless Steel 52100 Tubular 316 Stainless Steel |
Cut to length Random Length Random Length Long Special Machined |
| mm: 5 to 80 | MM: For use with metric ball bushing (ISO H6 tolerance) | Predrilled T1 hole pattern Predrilled T2 hole pattern |
Carbon Steel 440C Stainless Steel 52100 Tubular |
Cut to length Random Length Random Length Long Special Machined |
Standard Shafting Highlights
- Available from stock in most material types and options
- Made of high quality, specially developed alloy steel
- Induction hardened with Rockwell values specific to the desired material
- The Case Depth is precisely controlled for consistent quality
- Centerless ground for an industry leading cataloged surface finish of 8 Ra max
- Roundness within .000080" for Class L, S, D, M and .000050" for Class N
- Straight within .001" per foot cumulative when shipped from the factory
- Can be cut to your specified length
- Stocked with radial holes drilled and tapped to accept a continuous shaft support rail
- Conditioned for corrosive environments