Thomson 60 Case Quick Shafting
Thomson 60 Case Quick Shaft can be easily stocked by authorized Thomson distributors or end users in preparation for that 3rd shift breakdown or other emergencies. Often distributors perform their own special machining of various lengths and do not want to carry different cut to length sizes. All Thomson Quick Shaft shafting are oil preserved and placed in a VCI bag for long-term storage and labeled for convenience.
Let Thomson Help You Make Your Selection!
- 60 Case LinearRace Shafting Configuration Tool >
- Thomson Linear Bearings Product Selector >
- Thomson LinearRace Shafting Product Selector >
- Quick Shaft Interactive 3D Models >
| Diameter/Length Ranges |
Class Description | Option | Material |
|---|---|---|---|
| Inch: Diameters 1/4" to 2" Lengths: 6" to 72" |
L: XA, Open, Adjustable ball bushing bearings and pillow blocks, Super and Super Smart bearings |
Standard Predrilled Chrome Plated Plain Ends |
Carbon Steel 440C Stainless Steel 52100 Tubular |
| Metric: Diameters 10 to 40 mm Lengths 250 to 2000 mm |
MM: For use with metric ball bushing (ISO H6 tolerance) Carbon Steel only |
Standard | Carbon Steel |
Quick Shafting Highlights
- Inch and Metric Sizes
- "L" tolerance class inch and "MM" tolerance class metric
- Standard Carbon Steel, 440C Stainless Steel, 52100 Tubular
- Pre-drilled and Chrome Plated Plain ends standard options