Skip to content Skip to navigation
WMZ (POWERLINE) Linear Units

WMZ (POWERLINE) Linear Units

POWERLINE WMZ positioning slides combine the high dynamics of a toothed belt drive with a patented screw support technology.  In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.

Overview

WMZ Specifications:

Specifications / Shaft Size WM60Z WM80Z
Profile Size (w x h): mm (in) 60 x 60 (2.4 x 2.4) 80 x 80 (3.2 x 3.2)
Type of belt   20 ATL 5  25 AT 10
Max Stroke Length: mm (in) 4000 (158) 5400 (213)
Max Linear Speed: m/s (in/s) 2.5 (98.4) 5 (197)
Max Acceleration: m/s2 (in/s2) 20 (787) 20 (787)
Repeatability: ± mm (in) 0.05 (0.002) 0.05 (0.002)
Max Input Speed: rpm 1250 885 (14.8)
Operation temperature limits: °C (°F) 0 to 80 (32 to 176) 0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf) 850 (191) 1470 (331)
Max Dynamic Load (Fy): N (lbf)
complete unit
1400 (315) 3000 (674)
Max Dynamic Load (Fz):N (lbf)
complete unit
1400 (315) 3000 (674)
Max Dynamic Load Torque (Mx): Nm (lbf-in)
complete unit
25 (221) 150 (1328)
Max Dynamic Load Torque (My): Nm (lbf-in)
complete unit
50 (443) 300 (2655)
Max Dynamic Load Torque (Mz): Nm (lbf-in)
complete unit
50 (443) 300 (2655)
Max Drive Shaft Force (Frd): N (lbf) 150 (33.7) 600 (134.9)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 17 (150.5) 40 (354)
Pulley Diameter: mm (in) 38.2 (1.5) 54.11 (2.13)
Stroke per shaft revolution: mm (in) 120 (4.7) 170 (6.7)
Weight: kg (lb)
of unit with zero stroke
of every 100 mm of stroke
of each carriage
4.3 (9.5)
0.45 (1.0)
1.25 (2.8)
11.2 (24.7)
0.8 (1.8)
3.4 (7.5)

WMZ Feature Highlights:

  • Hardened raceway inserts
  • Centralized grease lubrication
  • Self-adjusting plastic cover band

Find a Product

Family

Drive Type

Guide Type

Repeatability

Nut Type

Stroke

mmmm

Travel per Revolution

Carriage

Protection

Shaft Orientation

Shaft Quantity

Left Side (angle), First End (inline)

Right side (angle), Other end (inline)

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

WMZ PowerLine Linear Motion Systems
back to top