Skip to content Skip to navigation
WM (POWERLINE) Linear Units

WM (POWERLINE) Linear Units

Thomson's WM (POWERLine) positioning slide utilizes a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.

Overview

WM (POWERLINE) Specifications:

Specifications/Shaft Size WM60D WM60S  WM60X WM80D WM80S WM120D
Profile Size
(w x h): mm (in)
60 x 60
(2.4 x 2.4)
60 x 60
(2.4 x 2.4)
60 x 60
(2.4 x 2.4)
80 x 80
(3.2 x 3.2)
80 x 80
(3.2 x 3.2)
120 x 120
(4.7 x 4.7)
Type of screw ball screw w/
double nut
ball screw w/
single nut
ball screw w/
double nut
 ball screw w/
double nut
ball screw w/
single nut
 ball screw w/
double nut
Max Stroke Length:
mm (in)
screw lead 5, 20 mm:
11000 (433)
screw lead 50 mm:
5000 (197)
5000 (197) 10340 (407) screw lead 5, 10, 20 mm:
11000 (433)
screw lead 50 mm:
5000 (197)
5000 (197) screw lead 5, 10, 20 mm:
11000 (433)
screw lead 50 mm:
5000 (197)
Max Linear Speed:
m/s (in/s)
2.5 (98.4) 2.5 (98.4) 0.25 (9.8) 2.5 (98.4) 2.5 (98.4) 2 (78.7)
Max Acceleration:
m/s2 (in/s2)
20 (787) 10 (394) 20 (787) 20 (787) 20 (787) 20 (787)
Repeatability: ± mm (in) 0.01 (0.0004) 0.02 (0.0008) 0.01 (0.0004) 0.01 (0.0004) 0.02 (0.0008) 0.01 (0.0004)
Max Input Speed:
RPM (rev/sec)
3000 (50) 3000 (50) 3000 (50) 3000 (50) 3000 (50) 3000 (50)
Operating Temp: °C (°F) 0 to 80
(32 to 176)
0 to 80
(32 to 176)
0 to 80
(32 to 176)
0 to 80
(32 to 176)
0 to 80
(32 to 176)
0 to 80
(32 to 176)
Max Dynamic Load
(Fx): N (lbf)
4000 (899) 2800 (630) 4000 (899) 5000 (1124) 3500 (787) screw lead 5, 10, 20 mm:
12000 (2698)
screw lead 40 mm:
8000 (1799)
Max Dynamic Load
(Fy): N (lbf)
2000 (450) 1400 (315) 2000 (450) 3000 (674) 2100 (472) 6000 (1349)
Max Dynamic Load
(Fz): N (lbf)
2000 (450) 1400 (315) 2000 (450) 3000 (674) 2100 (472) 6000 (1349)
Max Dynamic Torque
(Mx): Nm (lbf-in)
100 (885) 50 (443) 100 (885) 350 (3098) 150 (1328) 500 (4425)
Max Dynamic Torque
(My): Nm (lbf-in)
200 (1770) 100 (885) 200 (1770) 300 (2655) 180 (1593) 600 (5311)
Max Dynamic Torque
(Mz): Nm (lbf-in)
200 (1770) 100 (885) 200 (1770) 300 (2655) 180 (1593) 600 (5311)
Max Drive Shaft
Force (Frd): N (lbf)
500 (112.4) 500 (112.4) 500 (112.4) 700 (157.4) 700 (157.4) 1000 (224.8)
Max Drive Shaft Torque
(Mta): Nm (lbf-in)
35 (310) 35 (310) 35 (310) 55 (487) 55 (487) 80 (708)
Screw Diameter: mm (in) 20 (0.8) 20 (0.8) 20 (0.8) 25 (1.0) 25 (1.0) 32 (1.3)
Screw Lead: mm (in) 5, 20, 50
(0.2, 0.8, 2.0)
5, 20, 50
(0.2, 0.8, 2.0)
5 (0.2) 5, 10, 20, 50
(0.2, 0.4, 0.8, 2.0)
5, 10, 20, 50
(0.2, 0.4, 0.8, 2.0)
5, 10, 20, 40
(0.2, 0.4, 0.8, 1.6)
Weight: kg (lb)
unit with zero stroke
every 100 mm of stroke
each carriage

6.16 (13.6)
0.65 (1.4)
1.99 (4.4)

3.80 (8.4)
0.65 (1.4)
1.00 (2.2)

10.33 (22.8)
0.65 (1.4)
1.99 (4.4)

11.57 (25.5)
1.08 (2.4)
4.26 (9.4)

7.0 (15.4)
1.1 (2.4)
1.6 (3.5)

25.91 (57.1)
1.93 (4.3)
9.25 (20.4)

WM (POWERLINE) Feature Highlights:

  • can be installed in all directions
  • patented guide system
  • self-adjusting plastic cover band
  • patented screw support system

WM (POWERLINE) Option Highlights:

  • Single ball nut
  • Double ball nuts
  • Left/right screw
  • Undriven version

Find a Product

Family

Drive Type

Guide Type

Repeatability

Nut Type

Stroke

mmmm

Travel per Revolution

Carriage

Protection

Shaft Orientation

Shaft Quantity

Left Side (angle), First End (inline)

Right side (angle), Other end (inline)

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

WM PowerLine Linear Motion Systems
back to top