Skip to content Skip to navigation
WH (SPEEDLine) Linear Units

WH (SPEEDLine) Linear Units

Wheel-guided linear units designed for high-speed material handling and packaging applications where throughput is critical. The roller style wheel guide bearings along with the belt-drive allow for extremely high speeds and accelerations.

Overview

WH (SPEEDLine) Specifications:

Specifications / Shaft Size  WH50  WH80  WH120
Profile Size (w x h): mm (in) 50 x 50 80 x 80 120 x 120
 Type of belt 16 ATL 5 32 ATL 10 50 ATL 10
Max Stroke Length: mm (in) 3000 (78.7) 11000 (78.7) 11000 (78.7)
Max Linear Speed: m/s (in/s) 6.5 (118) 10.0 (118) 10.0 (118)
Max Acceleration: m/s2 (in/s2) 40 (1575) 40 (1575) 40 (1575)
Repeatability: ± mm (in) 0.05 (0.002) 0.05 (0.002) 0.05 (0.002)
Max Input Speed: rpm (rev/s) 3250 (30) 3000 (30) 2308 (30)
Operation temperature limits: °C (°F) 0 to 80 (32 to 176) 0 to 80 (32 to 176) 0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf)
complete unit
670 (71) 2700 (71) 5000 (71)
Max Dynamic Load (Fy): N (lbf)
complete unit
415 (101) 882 (101) 4980 (101)
Max Dynamic Load (Fz):N (lbf)
complete unit
730 (135) 2100 (135) 9300 (135)
Max Dynamic Load Torque (Mx): Nm (lbf-in)
complete unit
16 (89) 75 (89) 500 (89)
Max Dynamic Load Torque (My): Nm (lbf-in)
complete unit
87 (266) 230 (266) 930 (266)
Max Dynamic Load Torque (Mz): Nm (lbf-in)
complete unit
50 (266) 100 (266) 500 (266)
Max Drive Shaft Force (Frd): N (lbf) 150 (23) 500 (23) 700 (23)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 17 (53) 100(53) 200 (53)
Pulley Diameter: mm (in) 38.2 (1.25) 63.66 (1.25) 82.76 (1.25)
Stroke per shaft revolution: mm (in) 120 (3.94) 200 (3.94) 260 (3.94)
Weight: kg (lb)
of unit with zero stroke
of every 100 mm of stroke
of each carriage

3.50 (2.62)
0.44 (0.33)
0.90 (0.62)

8.63 (2.62)
0.93 (0.33)
2.75 (0.62)

17.0 (2.62)
1.64 (0.33)
5.50 (0.62)

WH (SPEEDLine) Feature Highlights:

  • Four KAO mounting brackets
  • Multi-direction installation
  • Centralized lubrication system
  • Adjustable belt retensioning
  • Can be installed in all directions
  • Compact

Find a Product

Family

Drive Type

Guide Type

Repeatability

Nut Type

Stroke

mmmm

Travel per Revolution

Carriage

Protection

Shaft Orientation

Shaft Quantity

Left Side (angle), First End (inline)

Right side (angle), Other end (inline)

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

WH SpeedLine Linear Motion Systems
back to top