WZ (VARIOLine) Linear Rod Units
VARIOLine WZ60/80 units are designed for handling applications needing increased lateral forces. As a fully integrated linear ball screw drive with a ball bearing guide system, a ram-type piston is used as the transmission of the feed force. High screw leads make it possible to combine high speed and high precision motion.
- 500 mm max stroke length
- FEM optimized design for max power
- 1500 mm/s max linear speed
- 20 mm screw diameter
- 3500 N thrust force capacity
- Backlash free single nut
- 5, 10, 20, 50 mm leads
- Adjustable limit switches included