Linear Rod Units
Typical applications are where hydraulic and pneumatic cylinders needs to be replaced by an electrical solution or where a rod type of unit is preferred. These units are suited for harsh environments and can be used in typical applications for valve control, plastic industry machines, and Z-axis in multi-axis systems.
Let Thomson Help You Make Your Selection!
WZ (VARIOLine)
VarioLine WZ60/80 units are designed for handling applications needing increased lateral forces. As a fully integrated linear ball screw drive with a ball bearing guide system, a ram-type piston is used as the transmission of the feed force. High screw leads make it possible to combine high speed and high precision motion.Learn more about WZ (VARIOLine) >