Handling Components

Thomson's material handling units are designed for manual, motorized, and automated equipment use in all kinds of industrial applications. Any of these products can be used in conjunction with one another and are also designed to work with MovoZ telescopic linear lifting units.  Based on extruded anodized aluminium profiles, these products are light, easy to install, and resistant against chemical corrosion. Being modular in concept with a wide range of accessories, the units can be combined to form just about any system handling need. This makes reconfiguration simple and easy.

Movolift

Thomson's Movolift system consists of a MovoZ Z3 lifting column fitted to a mounting frame, gearbox, three-phase asynchronous brake motor, and limit switches. This combination is prepared for suspension in a Movorail or Tollobelt system.Learn more about Movolift >

Movorail

Thomson's Movorail has been tested and proven in the industry for over 20 years and has become one of the leading light weight rail systems on the market today. With a high degree of modularity, these units are simple and easy to install, offering a broad range of accessories.Learn more about Movorail >

Tollobelt

Thomson's Tollobelt overhead rodless actuators come in a belt-driven, roller guided design tested and proven in many high speed handling applications. These light weight rodless systems can be synchronized using intermediate shafts and can mount up to four trolleys per unit.Learn more about Tollobelt >