Ball Screw Assembly Model BSA

Ball Screw Assemblies

The Ball Screw Assembly Model BSA is an extremely smooth linear actuation system whose integrated ball screw, end support, motors and controllers provide complete drive capabilities.  The assembly is designed to fit appropriately sized linear guides and is pre-engineered to meet your system needs. Nominal sizes from 1/2 inch to 1 1/2 inch screw diameters and ball screw leads from .200 inch to 1.875 inch are available.  Additionally, the ball nut mounting heights adapt to appropriately sized linear guides.

Let Thomson Help You Make Your Selection!

Ball Screw Assembly Components

  • 1 Ball Screw Assembly with Ball Nut Mounting Surface
  • Preloaded or Non-Loaded
  • 2 Integrated End Supports with Angular Contact Bearings
  • 1 Motor and Controller with integrated indexer (optional)