Belt Units: Wheel Guided
Thomson's belt driven, wheel guided products are designed for dynamic applications demanding high speed, high acceleration but requiring smooth motion with medium to high loads.
Let Thomson Help You Make Your Selection!
MLSH (FORCELine)
Thomson's FORCELine MLSH60Z/80Z positioning slides are designed with the extremely fast SPEEDLine guidance system. With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.Learn more about MLSH (FORCELine) >
WH (SPEEDLine)
Thomson's SPEEDLine WH positioning slides are designed with an H-type roller guideway system; which allows for high forces and moments, ultimately reducing overall package size. The belt can be retensioned and exchanged without dismounting the load, reducing maintenance costs.Learn more about WH (SPEEDLine) >