ZB Linear Lifting Units
Thomson's MovoZ ZB is a linear drive unit designed for vertical lifting applications. Built around a driving station installed to the support, the moving member (an extruded aluminum profile with a plate in the lower end) connects to the load. A motor-driven belt runs through the profile and the drive station. The profile, together with the load attachment plate, moves along the ball guides installed in the drive station.
- 2500 mm stroke lifting length
- Quiet, low friction, smooth travel
- 3000 mm/s max linear speed
- 88x88 mm profile size
- 500 N dynamic lifting force
- Two point lubrication locations
- 50 AT 10 toothed belt
- Adjustable belt tensioning