Z2/Z3 Linear Lifting Units
Thomson's MovoZ telescopic linear units are designed as lifting columns and can be used invertical, horizontal, and upside-down applications (Z2 models only). The space-saving actuation system offers a number of features that enable precise, smooth motion. The units come in either a double profile (Z2) or a triple profile (Z3).
- Stroke lengths to 1500 mm
- Built-in limit switches
- Lifting speeds up to 1250 mm/s
- High torsion strength
- Lifting forces up to 7500 N
- Short retractable length
- 25/10, 25/25, 32/20 mm diameter / lead
- Ball screw driven, slide guide
