WHZ Linear Lifting Units
Thomson's SPEEDLine WHZ Z-axis units are specifically designed for vertical movements. With vertical mounting reducing the overall load mass and the short design travel, high dynamic movements can be obtained.
- Stroke lifting lengths to 3000 mm
- 50/80 mm profile sizes
- Lifting speeds to 10000 mm/sec
- Adjustable belt tensioning
- Dynamic thrust forces to 1480 N
- Single or Dual carriages
- 32 ATL 5 toothed belt
- Mounted wipers available