Skip to content Skip to navigation
Movorail (Discontinued)

Movorail® (Discontinued)

Thomson's Movorail® (Legacy) has been tested and proven in the industry for over 20 years and has become one of the leading light weight rail systems on the market today. With a high degree of modularity, these units are simple and easy to install, offering a broad range of accessories.

Overview

Movorail Specifications:

Specifications / Shaft Size SPR 85 SPR 125 SPR 160A SPR 295B SPR 295W
Profile Lengths: m (in) 4, 5, 6, 8 (158, 197, 236, 315) 4, 5, 6, 8 (158, 197, 236, 315) 4, 5, 6, 8 (158, 197, 236, 315) 4, 5, 6, 8 (158, 197, 236, 315) 4, 5, 6, 8 (158, 197, 236, 315)
Inertia: cm4 (in4) 97 (2.33) 333 (8.0) 812 (19.51) 1368 (32.87) 3700 (88.89)
Weight/meter: kg/m (lb/in) 3 (0.17) 5 (0.28) 7.8 (0.44) 14 (0.78) 14.1 (0.79)

Movorail Features

  • Five T-slot profile sizes available
  • Lightweight trolleys with bearing wheels
  • Self-aligning rail connections; motor and cable trolleys
  • No welding or painting required
  • I-beam installation requires no drilling
  • Low weight means easy to handle and install
  • Modular design
  • Anodised aluminum profiles
  • Quick installation
  • Easy to install suspensions

Movorail Options

  • Switches
  • Suspensions
  • Current track
  • Motor trolleys
CAD Models
  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads
back to top