Movorail

Movorail

Thomson's Movorail has been tested and proven in the industry for over 20 years and has become one of the leading light weight rail systems on the market today. With a high degree of modularity, these units are simple and easy to install, offering a broad range of accessories.

 

  • Five T-slotprofile sizes available
    Non-corrosive, anodized aluminum
  • 4/5/6/8 m lengths per profile
    Light weight trolleys w/bearing wheels
  • Self-aligningrail connections
    Motor and cable trolleys
  • No welding or painting required
    I-beam installation requires no drilling

Let Thomson Help You Make Your Selection!

Movorail Highlights

Features

Options