WH Linear Units
Thomson's SPEEDLine WH positioning slides are designed with an H-type roller guideway system; which allows for high forces and moments, ultimately reducing overall package size. The belt can be retensioned and exchanged without dismounting the load, reducing maintenance costs.
- Stroke lengths up to 11000 mm
- 50/80/120 mm aluminum profile sizes
- Speeds up to 10000 mm/sec
- Four mounting clamps included
- Carriage loads to 5000 N
- Centralized lubrication system
- Integral ATL Toothed belts
- Self-adjusting plastic cover band