MLSH Linear Units
Thomson's FORCELine MLSH60Z/80Z positioning slides are designed with the extremely fast SPEEDLine guidance system. With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
- Stroke lengths up to 5900 mm
- 32ATL5 / 75ATL10 toothed belt
- Speeds up to 10000 mm/s
- Four mounting clamps included
- Carriage loads to 5000 N
- Plastic cover band sealing system
- Double Carriage design available
- No lubrication required