TG Linear Units

TG (Rapidtrak) Belt Unit, Slide Guided

Thomson's Rapidtrak Series of linear rodless actuator slides provide guided linear motion through a belt drive and a saddle that rides along the top of the actuator to carry the load. The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants. Ideal for industrial or material handling applications, these units are designed with high speed and long stroke length capabilities.

  • Travel lengths to 6985 mm (275 in)
  • 50, 55, 75, 100 mm profiles
  • Speeds up to 5080 mm/sec (200 in/sec)
  • Multiple saddle sizes
  • Thrust loads to 1223 N (275 lbs)
  • Modular mounting feet
  • 105, 130, 176 mm/rev belt pitches
  • Optional mounting kits

TG Highlights

Features

Options