MLSM Linear Units
FORCELine MLSM80Z positioning slide is designed with the extremely fast SPEEDLine guidance system.With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
- Stroke lengths up to 5900 mm
- 75 ATL 10 toothed belt
- Speeds up to 5000 mm/s
- Four mounting clamps included
- Dynamic carriage loads to 5000 N
- Adjustable belt tensioning
- Double Carriage design available
- Central lubrication design