WMZ Linear Units
POWERLine WMZ positioning slides combine the high dynamics of a toothed belt drive with a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.
- Stroke lengths up to 5500 mm
- 60/80 mm aluminum profile sizes
- Speeds up to 2500 mm/s
- Hardened raceway inserts
- Carriage loads to 1470 N
- Centralized grease lubrication
- Toothed belts 25AT5 / 25ATL10
- Self-adjusting plastic cover band