WH Linear Units

WH (SPEEDLine) Belt Unit, Ball Guided

SPEEDLine WH40 positioning slide is a miniaturized linear drive unit designed for extremely small and compact dimensional applications.  Built with a low coefficient of friction, these slides make it easy to fit smaller motors. Rubber wipers protect the mechanism from dirt, increasing service life.

  • 2000 mm stroke length
  • Four KAO mounting brackets
  • 3000 mm/s linear speed
  • Multi-direction installation
  • 315 N dynamic carriage load
  • Centralized lubrication system
  • 10AT5 toothed belt
  • Adjustable belt retensioning

Let Thomson Help You Make Your Selection!

WH Highlights

Features

Options