MF Linear Units

MF (Movopart) Belt Units, Ball Guided

Movopart rodless actuator slides come with a double carriage option. The ball guided versions of this product family are designed to provide medium accuracy, speed, and thrust application capacities with low friction for precise positioning.  The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.

  • Stroke lengths to12000 mm
  • Modular mounting feet
  • Speeds up to 5000 mm/s
  • Easy T-slot mounting
  • Carriage thrust loads to 1250 N
  • Wash down protection available
  • 55 / 75 / 100 mm profile sizes
  • Adjustable belt retensioning

MF Highlights