2RE Linear Units

2RE (SuperSlide) Belt Unit, Ball Guided

Thomson's SuperSlide 2RE positioning slide is a continuously supported system with an integral belt assembly. Based on Thomson's Round Rail technology, these units work well in applications where moderate stiffness and rigidity are required.

 

  • Stroke lengths up to 2800 mm
  • T-slot Carriage w/four mounting holes
  • Speeds up to 3000 mm/s
  • Precision steel reinforced timing belt
  • Thrust loads up to1500 N
  • Double LinearRace rail assembly
  • 12, 16 mm leads available
  • NemaTrue planetary gearhead

2RE Highlights