WB Linear Units

WB (BASELine) Ball Screw Unit, Slide Guided

Thomson's BASELine WB linear drive models (WB40/60) provide enhanced reliability combined with very low maintenance requirements. With a low-backlash single nut within an aluminum profile, these units can be screwed directly to the machine frame using mounting strips. The compact interface between the linear drive unit and the motor, called the power bridge, now has the same flat design of earlier versions.

  • 1000/5200 mm max stroke lengths
  • Robust slide guides
  • 250/1000 mm/sec linear speed (max)
  • Ball or lead screw drives
  • 500/2500 N dynamic carriage load (max)
  • Plastic cover band
  • 5, 8, 20 mm lead diameters
  • Central lubrication system

WB Highlights