WV Linear Units
Thomson's POWERLine WV positioning slides utilize a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments while keeping the internal system components fully protected. The WV Series differs from WM Series in that external guides are required.
- Stroke lengths up to 11000 mm
- Aluminum profile sizes to 120 mm
- Speeds up to 2500 mm/sec
- Hardened raceway inserts
- Loads based off external guides
- Centralized grease lubrication
- Double ball nut units
- Self-adjusting plastic cover band