MLSM Linear Units
Thomson's FORCELine MLSM60D/80D positioning slides comes with a patented guide and screw support system. The guides are separated and positioned at a 45° angle to reduce the overall height. With its patented plastic cover band, these units can be installed in just about any direction.
- Stroke lengths up to 5500 mm
- Ball screw with double ball nuts
- Speeds up to 2500 mm/sec
- Double Carriage design available
- Carriage loads to 12000 N
- ENF inductive sensor kit available
- 5, 10, 20, 40, 50 screw leads
- Central lubrication design