MF Linear Units

MF (Movopart) Ball Screw Unit, Ball Guided

Thomson's Movopart MF rodless actuator slides comes in two versions: M (single nut) and MD (double nut). The ball guide versions of this product family are designed to provide high load capacity with low friction for precise positioning. The Cover Band Stretcher extends the life of the cover band, which protects screw and guide from contaminants, and eliminates the need to adjust the tension as it wears.

  • Stroke lengths to 6000 mm
  • 55 / 75 / 100 mm profile sizes
  • Speeds up to 1600 mm/s
  • Modular mounting feet
  • Carriage thrust loads to 5000 N
  • Limit switch brackets mount to T-slot
  • 5, 5.08, 10, 12.7, 20, 25 mm leads
  • Wash down protection available

MF Highlights