Linear Speciality Bearings

Many years of experience have taught Thomson that industrial environments can be particularly demanding on linear motion components.  Thomson has created enhanced specialty bearings to handle very high load capacities in our RoundWay® Linear Roller Bearings.  For use in contaminated environments, we offer a special design in our FluoroNyliner® high performance bearings. 

RoundWay® Roller Bearings

Thomson RoundWay® Bearings with chain-connected rollers make this bearing well suited for high speed, large load applications with unforgiving environments. (Imperial only)Learn more about RoundWay Roller Bearings >

FluoroNyliner Bushings

Thomson FluoroNyliner® Bushing Bearings offer high performance in contaminated, washdown, or submerged environments. Its large contact surface area gives it excellent performance in high vibration conditions. (Imperial only)Learn more about FluoroNyliner Bushings >