Skip to content Skip to navigation
Waymount Supports

Waymount Supports

Waymount supports are designed specifically for use with the RoundWay® bearing. Two or more can be used to provide intermittent support and adjustment along the length of the shaft. Unlike shaft support rails,Waymount supports do not permit longitudinal passage of open-type ball bushing bearings. When it is necessary to travel over Waymount supports, Roundway bearings should be used.

Overview

Waymount Support Highlights:


  • Provide adjustment in both vertical and horizontal directions
  • Allow longitudinal passage over the supports by RoundWay type bearings

Find a Product

Type

Nominal Diameter

Tolerance Class

Options

Material

Length

mmmm

X Dimension

back to top