Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson 60 Case® Quick Shaft can be easily stocked by authorized Thomson distributors or end users in preparation for that 3rd shift breakdown or other emergencies. Often distributors perform their own special machining of various lengths and do not want to carry different cut to length sizes. All Thomson Quick Shaft shafting are oil preserved and placed in a VCI bag for long-term storage and labeled for convenience.
Diameter/Length Ranges |
Class Description | Option | Material |
---|---|---|---|
Inch: Diameters 1/4" to 2" Lengths: 6" to 72" |
L: XA, Open, Adjustable ball bushing bearings and pillow blocks, Super and Super Smart bearings |
Standard Predrilled Chrome Plated Plain Ends |
Carbon Steel 440C Stainless Steel 52100 Tubular |
Metric: Diameters 10 to 40 mm Lengths 250 to 2000 mm |
MM: For use with metric ball bushing (ISO H6 tolerance) Carbon Steel only |
Standard | Carbon Steel |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Choose Model Type:
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].