Skip to content Skip to navigation
60 Case Quick Shafting

Thomson 60 Case® Quick Shafting

Thomson 60 Case Quick Shaft can be easily stocked by authorized Thomson distributors or end users in preparation for that 3rd shift breakdown or other emergencies.  Often distributors perform their own special machining of various lengths and do not want to carry different cut to length sizes.  All Thomson Quick Shaft shafting are oil preserved and placed in a VCI bag for long-term storage and labeled for convenience.

Overview

60 Case Quick Specifications:

Diameter/Length
Ranges
Class Description Option Material
Inch:

Diameters
1/4" to 2"

Lengths:
6" to 72"
L:  XA, Open, Adjustable ball 
bushing bearings and pillow
blocks, Super and Super
Smart bearings

Standard

Predrilled

Chrome Plated 
Plain Ends
Carbon Steel

440C Stainless Steel

52100 Tubular
Metric:

Diameters
10 to 40 mm

Lengths
250 to 2000 mm
MM: For use with metric ball bushing (ISO H6 tolerance)
Carbon Steel only
Standard Carbon Steel

60 Case Quick Highlights:


  • Inch and Metric Sizes
  • "L" tolerance class inch and "MM" tolerance class metric
  • Standard Carbon Steel, 440C Stainless Steel, 52100 Tubular
  • Pre-drilled and Chrome Plated Plain ends standard options

Find a Product

Type

Nominal Diameter

Tolerance Class

Options

Material

Length

mmmm

X Dimension

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

60 Case LinearRace Quick Shafting 2D/3D Interactive Models
back to top