1Px Continuous Support RoundRail Linear Guide System

1Px Continuous Support

The 1Px Continuous Support (Industry Standard Metric) RoundRail Linear Guide features the new patented Super Smart Ball Bushing bearings with up to 216X the life or 6X the load capacity of conventional bearings, all within the same envelope.  The RoundRail Advantage, the inherent self-aligning-in-all-directions design of the Super Smart Ball Bushing bearing, allows for ultra smooth travel when mounted to wider toleranced prepared surfaces.

The 1Px Linear Guide comes in three versions:

1PA Single Continuous Support (two single or one twin pillow block)
1PB Double Continuous Support (two twin or four pillow blocks)
1PC Double Continuous Support (w/table, two twin or four pillow blocks
)

1Px Highlights

  • Available in 12, 16, 20, 25, 30, and 40 millimeter diameters
  • Cost savings:  save time and money preparing your mounting surfaces to bolt down your guide
  • Used as a load support, transport and guidance solution
  • Used in continuously supported  applications where rigidity is required

1PA Single Continuous Support

  • 2 - Super Smart Ball Bushing open type pillow blocks or
  • 1 - Super Smart Ball Bushing open type twin pillow block
  • 1 - 60 Case LinearRace shaft Support Rail Assembly

1PB Double Continuous Support

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Support Rail Assemblies

1PC Double Continuous Support w/ table top

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Support Rail Assemblies
  • 1 - Mounting table top with work piece and Ball Screw Assembly attachment holes