Skip to content Skip to navigation
400 Series Profile Rail Linear Guides

400 Series Profile Rail Linear Guides

The 400 Series Profile Rail Linear Guide is the newest addition to the Thomson Linear Guide product line. The 400 Series is a cost effective, transport grade Profile Rail solution for cost-sensitive applications and is designed as a drop-in replacement with industry-standard envelope and hole patterns. Caged and non-caged carriages utilize the same rail design, enabling efficient use of inventory since only one rail type needs to be stocked for either carriage type.

NEW: The 400 Series Express program stocks the most popular SKUs in North America - ready for same/next day shipment.  Learn More >

Overview

400 Series Ball Specifications:

400 Series Ball/Caged Ball Assortment
Width Standard Narrow
Length Long Long Long Short Compact
Height High High
Designator A B D E F G K
Size
(mm)
15 X X X X X X
20 X X X   X X X
25 X X X X X  X  X X
30 X X X X X X X
35 X X X  X  X X X
45 X X X X X X
55 X X X X X X

400 Series Ball Highlights:


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks,  maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • 413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs
  • Optional corrosion-resistant, hard chrome plating
  • Additional rubber wiper and metal scraper accessories

Find a Product

Dynamic Load Rating
@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

Express
Delivery

Same/next day delivery available in North America for the most common parts below:

DESCRIPTION PART NO.
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N15A0 BUY NOW >
400 SERIES BALL STANDARD NARROW CARRIAGE 411N15C0 BUY NOW >
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N20A0 BUY NOW >
400 SERIES BALL STANDARD NARROW CARRIAGE 411N20C0 BUY NOW >
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N25A0 BUY NOW >
400 SERIES BALL STANDARD NARROW CARRIAGE 411N25C0 BUY NOW >
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N30A0 BUY NOW >
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N35A0 BUY NOW >
400 SERIES BALL STANDARD FLANGED CARRIAGE 411N45A0 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N15ARL4000 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N20ARL4000 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N25ARL4000 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N30ARL4000 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N35ARL4000 BUY NOW >
400 SERIES STANDARD BALL RAIL W/THROUGH HOLES, TOP MOUNTED 421N45ARL4000 BUY NOW >

Have a question or need help with sizing and selection? Contact us now for help >

*** "Same day and next day" shipping is limited to quantities of 50 pcs. per SKU

back to top