RoundWay Roller Bearings
Thomson invented the RoundWay® Linear roller bearing for use in high load, heavy duty applications. The RoundWay bearing combines the high load capacity of hardened and ground steel recirculating rollers with a rigid malleable iron mounting block providing high load capacity with smooth linear travel. The chain-connected rollers allow the RoundWay to travel at extremely high speeds in unforgiving, contaminated environments.
Let Thomson Help You Make Your Selection!
- 60 Case LinearRace Shafting Configuration Tool >
- Thomson Linear Bearings Product Selector >
- Thomson LinearRace Shafting Product Selector >
- Roundway Roller Bearings Interactive 3D Models >
| Bearing Style | Imperial Type (in) |
|---|---|
| Sizes | 1/2" - 4" |
| Trunnion Types | A, B, C |
| Mount Types | Single, Dual |
| Bearing Load Capacities | Up to 70,000 lbf |
| Special Options | Seals |
RoundWay Highlights
- Chain-guided rollers provide travel speeds up to 100 ft/s (30 m/s)
- Bearing mounts self-align in all directions and even allow for slightly out of parallel 60 Case LinearRace ways
- All-steel construction allows operation in temperatures up to 600°F and maximum system rigidity
- Available in single mounts or dual "V" mounts that resist side-loading