Skip to content Skip to navigation
Thomson Miniature Metric Ball Bushing Bearings

Miniature Metric Ball Bushing™ Bearings

Thomson Miniature Metric Ball BushingTM bearings offer smooth and rapid operation in a light, compact package - lasting up to 27 times longer than conventional linear bearings! Light weight design enables precision movements and short acceleration times. Double-lip integral wipers help secure lubrication while keeping dirt out, which increases life expectancy. Super finished bearing plates provide smooth operation and long life. Optional corrosion resistant version available for use in harsh environments. 

Watch Now! Miniature Linear Guidance Technology - Machine Design Webinar >

Overview

Let Thomson Help You Make Your Selection!


Miniature Metric Ball Bushing Specifications:

Specifications MM03 MM05 MM08 MM12
LinearRace Shaft Sizes: mm 5  8  12
Bearing Types: Closed Closed Closed  Closed
Number of ball tracks: 4 4 5
Dynamic Load Rating: N (lbf)* 45 (10) 170 (38) 310 (70) 650 (146)
Load Limit: N (lbf)** 50 (11) 190 (43) 340 (76) 715 (161)

* For a rated travel life of 100 km.
** The load limit is the maximum load that may be applied to a bearing/shaft.
NOTE: It is important to analyze the application so that peak or/and shock loads do not exceed the load limit.

Miniature Metric Ball Bushing Highlights:

  • Low inertia design enables precision movements and short acceleration times
  • Double lip integral wipers keeps dirt out, lubrication sealed
  • Low friction coefficient eliminates stick-slip
    and ensure smooth operation
  • Super finished bearing plates provides smooth operation and long life
  • Travel speeds up to 3 m/s enables short cycle times and rapid adjustments
  • Optional corrosion resistant version for use in harsh environments.

Find a Product

Nominal Diameter

Load Capacity

NN

Bearing Sub Type

Bearing Style

Bearing Adjustable

Self-Aligning

Corrosion Resistant

Options

Lubrication

Max Operation Temperature

Product Family

Not finding the product you need?  Request a quote today!

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

back to top