FluoroNyliner® Bushing Bearings
The FluoroNyliner® Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications, while its simplified design allows it to run in highly contaminated environments. The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
Let Thomson Help You Make Your Selection!
- 60 Case LinearRace Shafting Configuration Tool >
- Thomson Linear Bearings Product Selector >
- Thomson LinearRace Shafting Product Selector >
- FluoroNyliner Bushings Interactive 3D Models >
| Bearing Style | Imperial Type (in) |
|---|---|
| Sizes | 1/4" - 2" |
| Bearing Types | Open Closed |
| Pillow Block Types | Open Closed |
| Bearing Styles | Standard Self-Aligning Compensated I.D. |
| Pillow Block Styles | Single Twin Flanged |
| Bearing Load Capacities | Up to 12,500 lbf |
FluoroNyliner Highlights
- Plain surface contact for high load capacity and both linear and rotary motion
- Self-lubricating PTFE I.D. liner
- Hard anodized aluminum bearing housing
- Dimensionally identical to Linear Ball Bushing bearings