XTRUE™ True Planetary Gearheads

The XTRUE™ Series is a new precision gearhead that complements the Micron® True Planetary™ Gearheads line from Thomson. With improved load capacity, a flexible mounting system, easy drop-in replacement, and compliance with EU Directive 2002/95/EC (RoHS), the XTRUE offers robust features in a cost-effective and efficient solution.
Thomson offers the RediMount™ Motor Mounting System which allows for easy, error free and quick connection of our XTRUE™ gearheads.
Let Thomson Help You Make Your Selection!
Micron MOTIONEERING®, Thomson’s gearhead sizing, selection, and pricing tool can help you size gearheads to high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash.
Note: 2D/3D models can be downloaded through Micron MOTIONEERING®
| Ready for Immediate Delivery | |
|---|---|
| Mounting Type | Inline |
| Precision | 13 arc-minutes |
| Frame Sizes (mm) | 40, 60, 80, 120, 160 |
| Torque Capacity Nm (lb-ft) | up to 876 (646) |
| Ratio Availability | 3:1, 4:1, 5:1, 7:1, 8:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 70:1, 100:1 |
| Radial Load Capacity N (lbf) | up to 2300 (517) |
| Mounting System | RediMount™ |
XTRUE™ Highlights
- True planetary gearing for improved load capacity, lower backlash and quieter operation.
- Flexible mounting system: RediMount™ system mounts to any motor in 3 easy steps; align, mount and tighten.
- Tapped face output interface
- Cost effective, reliable gear reduction
- Assembly and all components meet EU Directive 2002/95/EC (RoHS)