ValueTRUE™

ValueTRUE™ Planetary Gearheads

ValueTRUE™ is the low cost, helical crowned True Planetary gearhead. The internal gear is cut directly into the stainless steel output housing casting to increase torque capacity without increasing the cost. The helical cut of the gears provides higher torque capacity, precision and stiffness when compared to straight cut gears. This technology allows Thomson Micron® to offer a high performance helical planetary gearhead at an economical price.

Thomson offers two technologies with most of its TRUE planetary gearheads:
• RediMount™ Motor Mounting System for easy, error free, and quick connection
• PowerTRUE™ 90 Technology, a unique tooth design for higher torque density


Let Thomson Help You Make Your Selection!

Micron MOTIONEERING®, Thomson’s gearhead sizing, selection, and pricing tool can help you size gearheads to high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash.

Note: 2D/3D models can be downloaded through Micron MOTIONEERING®


Ready for Immediate Delivery
    Mounting Type                            Inline                         Right-angle
         Precision                      4 arc-minutes                        4 arc-minutes
   Frame Sizes mm     60, 75, 90, 100, 115, 140, 180, 220            60, 75, 90, 100, 115, 140, 180
    Torque Capacity 
          Nm (lb-ft)
                  up to 2969 (2190)                     up to 2800 (2065)
    Ratio Availability 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 8:1, 10:1, 12:1, 14:1, 15:1, 16:1, 20:1,  25:1, 28:1, 30:1, 35:1, 40:1, 50:1
Radial Load Capacity
             N (lbf) 
                 up to 37910 (8523)                    up to 37910 (8523)
  Mounting System                       RediMount™                        RediMount™

ValueTRUE™ Highlights

  • Low Cost– 30% less than typical market pricing
  • Helical Crowned True Planetary Gearing improved load compacity, lower backlash and smoother & quieter operation compared to non-helical gearheads
  • RediMount Compliant – mounts to any motor in 3 easy steps: align, mount and tighten.
  • Drop-In, low cost replacement for most common helical gearheads
  • Stainless Steel Output Housing provides rock solid durability, suitable for environmentally sensitive applications.