UltraTRUE™
The UltraTRUE™ True Planetary gearhead combines the positive attributes of Helical Crowned gearing with True Planetary orientation to create a smoothest and quietest gearheads on the market today. The internal gear is cut directly into the stainless steel housing to increase torque capacity and avoid slippage. The Helical cut of the gears provides higher torque capacity, precision and stiffness when compared to straight cut gears. Thomson Micron carries the UltraTRUE™ in many ratios stocked and available for immediate delivery though the Thomson Micron Gearhead Express program.
Let Thomson Help You Make Your Selection!
| Ready for Immediate Delivery | ||
|---|---|---|
| Mounting Type | Inline | Right-angle |
| Precision | 4 arc-minutes | 4 arc-minutes |
| Frame Sizes (mm) | 60, 75, 90, 100, 115, 140, 180, 220 | 60, 75, 90, 100, 115, 142, 180 |
| Torque Capacity Nm (lb-ft) |
up to 3300 (2434) | up to 3111 (2295) |
| Ratio Availability | 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 | 1:1, 2:1, 3:1, 4:1, 5:1, 8:1, 10:1, 12:1, 14:1, 15:1, 16:1, 20:1, 25:1, 28:1, 30:1, 35:1, 40:1, 50:1 |
| Radial Load Capacity N (lbf) |
up to 37910 (8523) | up to 37910 (8523) |
| Mounting System | RediMount™ | RediMount™ |
UltraTRUE™ Highlights
- Tapered roller bearings provide high axial and radial load carrying capacity
- Helical crowned HRC 55-60 steel gears provide higher torque capacity and smoother operation
- Sealed deep groove ball bearing provides high radial load carrying capability
- RediMount™ system provides error-free motor installation
- Single piece output integrated output housing and internal gear
- Anodized aluminum housing reduces weight and prevents corrosion