RediMount™ Motor Mounting System

RediMount™ Motor Mounting System

The RediMount™ motor mounting system allows an easy, error free and quick connection of Thomson Micron’s True Planetary gearheads to just about motor available in the market. The innovative design, with adapter sleeve and input housing, features gearhead mounting within one working process.

  • Self-aligning hub - Maintains concentricity between motor shaft and gearhead
  • Pre-installed pinion - Eliminates pinion setting procedure
  • Modular design - Allows gearhead and input housing to be stocked separately
  • Flexibility - Allows easy changeover to alternate motors
  • Interchangeability - Same RediMount system is used throughout 7 product lines

Let Thomson Help You Make Your Selection!

Micron MOTIONEERING®, Thomson’s gearhead sizing, selection, and pricing tool can help you size gearheads to a large section of industry motors using our  RediMount™ motor mounting system.

Note: 2D/3D models can be downloaded through Micron MOTIONEERING®


RediMount™ Mounting Instructions

  1. 1. Slide the provided sleeve into the hub and align the slot in the bushing with the slot in the hub.
  2. 2. Set the motor on a work surface or hold fixture with the output shaft facing straight up. If there is a key on the motor, remove it and align the keyway with the slot in the hub. Slide the gearhead down onto the motor shaft.
  3. 3. Rotate the hub to align the input housing access holes with the hub clamping bolts.
  4. 4. Using a torque wrench tighten the hub bolts to the pre-torque value indicated in the table.
  5. 5. Bolt the motor to the gearhead with the bolts provided.
  6. 6. Gradually tighten the hub bolts in three steps, increasing the torque each time until reaching the final tightening torque in the table.

HUB BOLT TIGHTENING TORQUES
  Gearhead Model   Gearhead Frame Size   Pre-Tightening Torque   Final Tightening Torque
       in-lb        Nm        in-lb        Nm
          XTRUE™                     40         0.5        0.05          9.6       1.09
                    60          2        0.2          39        4.4
                    80          4        0.4          76        8.5
                   120         16        1.8         316       36.0
                   160         32        3.6         636       72.0
      NemaTRUE™
    NemaTRUE 90™ 
                  23/60          2        0.2         39        4.4
                  34/90          4        0.4         76        8.5
                42/115         16        1.8        316       36.0
       DuraTRUE™
    DuraTRUE 90™ 
                    60          2        0.2         39        4.4
                    90          4        0.4         76        8.5
                   115         16        1.8        316       36.0
                   142         32        3.6        636       72.0
       UltraTRUE™
     UltraTRUE 90™
      ValueTRUE™
    ValueTRUE 90™
       EverTRUE™ 
                     60          2        0.2         39        4.4
                  75/90          4        0.4         76        8.5
                100/115          16        1.8        316       36.0
                    140          32        3.6        636       72.0
                    180          55        6.3       1104      125.0