EverTRUE™

The EverTrue™ True Planetary, RediMount compliant gearhead is designed to run in a continuous duty cycle. This continuous duty gearhead is lubricated for life and rated to last a minimum of 30,000 hours in a 24 hour/day, 7 day/week application.
Thomson offers the RediMount™ Motor Mounting System which allows for easy, error free and quick connection of our EverTrue™ gearheads.
Let Thomson Help You Make Your Selection!
Micron MOTIONEERING®, Thomson’s gearhead sizing, selection, and pricing tool can help you size gearheads to high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash.
Note: 2D/3D models can be downloaded through Micron MOTIONEERING®
| Ready for Immediate Delivery | |
|---|---|
| Mounting Type | Inline |
| Precision | 4 arc-minutes |
| Frame Sizes (mm) | 100, 140, 180 |
| Torque Capacity Nm (lb-ft) | up to 1017 (750) |
| Ratio Availability | 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 |
| Radial Load Capacity N (lbf) | up to 44600 (10027) |
| Mounting System | RediMount™ |
EverTrue™ Highlights
- Designed to Run 24 hours/day, 7 days/week
- Lower Temperatures - Guaranteed
- 3 Times the Life - all units rated at 30,000 hours life
- Efficiency - 95%
- Lubricated for Life - No Maintenance
- Error Free Mounting - Redimount Compliant