DuraTRUE™
The DuraTRUE™ is a high precision, True Planetary gearhead that utilizes the Thomson Micron® RediMount system. With a variety of shaft configurations, you can design your system in the smallest of envelopes eliminating the need for coupling. The “T” design allows the ability to run two axes with one motor. The DuraTRUE™ has many ratios in stock for immediate delivery through the Thomson Micron Gearhead Express program.
Let Thomson Help You Make Your Selection!
| Ready for Immediate Delivery | ||||
|---|---|---|---|---|
| Mounting Type | Inline | Right-angle | Hollow Shaft Right Angle |
Dual Shaft Right Angle |
| Precision | 8 arc-minutes | 8 arc-minutes | 8 arc-minutes | 8 arc-minutes |
| Frame Sizes (mm) | 60, 90, 115, 142 | 60, 90, 115, 142 | 90, 115, 142 | 60, 90, 115, 142 |
| Torque Capacity Nm (lb-ft) |
up to 834 (615) | up to 842 (621) | up to 865 (638) | up to 865 (638) |
| Ratio Availability | 3:1, 4:1, 5:1, 7:1 10:1, 15:1, 20:1 25:1, 30:1, 40:1 50:1, 70:1, 100:1 |
5:1, 6:1, 9:1, 10:1 12:1, 15:1, 20:1 25:1, 30:1, 40:1 50:1, 60:1, 75:1 90:1, 100:1 120:1, 125:1 150:1, 200:1 250:1, 300:1 400:1, 500:1 |
1:1, 2:1, 3:1, 4:1 5:1P, 5:1T, 6:1 9:1, 10:1, 12:1 15:1, 20:1, 25:1 30:1, 40:1, 50:1 60:1, 75:1, 90:1 100:1, 120:1 125:1, 150:1 200:1, 250:1 300:1, 400:1 500:1 |
1:1, 2:1, 3:1, 4:1 5:1P, 5:1T, 6:1 9:1, 10:1, 12:1 15:1, 20:1, 25:1 30:1, 40:1, 50:1 60:1, 75:1, 90:1 100:1, 120:1 125:1, 150:1 200:1, 250:1 300:1, 400:1 500:1 |
| Radial Load Capacity N (lbf) |
up to 11150 (2507) |
up to 11150 (2507) |
up to 11150 (2507) |
up to 11150 (2507) |
| Mounting System | RediMount™ | RediMount™ | RediMount™ | RediMount™ |
DuraTRUE™ Highlights
- High Torque to Size Ratio - allows compact design
- Low Backlash - eliminates positioning errors due to lost motion
- Inertia Matching - keeps servo system stable and in control
- High Rigidity - optimizes system response
- Self Re-lubrication - eliminates costly maintenance and downtime
- High Radial Load Capacity - mount pulleys and pinions directly on the output shaft
- Error Free Mounting - Redimount Compliant