AKM Gearmotors

Thomson Micron offers the largest selection of TRUE planetary gearheads in the world. Our gearmotor product line includes both the NemaTRUE and the ValueTRUE gearheads, ranging in frame size from 60 mm to 142 mm and ratios from 3:1 to 25:1. Helical Crowned TRUE Planetary design is industry leading in smoothness, torque and precision.

Let Thomson Help You Make Your Selection!


Standard Line

The standard line of AKM gearmotors features NemaTRUE True Planetary gearheads setting the standard in torque per dollar and performance. Helical Crowned TRUE Planetary design is industry leading in smoothness, torque and precision.
     • 4 frame sizes available
     • 13 arc-min of backlash
     • up to 5860 lb-in torque capacity
     • up to 2000 lb high radial load capacity
     • 3:1 to 25:1 ratio availability
     • Thomson Micron RediMount system
Learn more about Standard Line >

Precision Line

The precision line of AKM gearmotors features ValueTRUE™ True Planetary gearheads, ultra-high precision helical planetary gearheads at an economical price. Helical Crowned TRUE Planetary design is industry leading in smoothness, torque and precision.
     • 4 frame sizes available
     • 4 arc-min of backlash
     • up to 8280 lb-in torque capacity
     • up to 10,000 lb high radial load capacity
     • 4:1 to 25:1 ratio availability
     • Thomson Micron RediMount system
Learn more about Precision Line >