Custom Engineered Products
Engineered products are specially designed to solve specific and unique application requirements. The products shown are the result of years of experience in providing innovative solutions for applications including paper feed drives, agriculture equipment, copiers, robotics, etc. These solutions are now available as engineered products which include the DL, MAC, BBC-29, SP, BIMAC, BDNB, BDSC and CTS Series.
Let Thomson Help You Make Your Selection!
DL Series
DuraLIFE Series clutches (DL) are electromechanical wrap spring clutches that combine high torque, reliability, and rapid acceleration into one small package at a very competitive cost. This package is offered in two configurations: headed coil or flying leads.Learn more about DL Series >
MAC Series
Years of experience in developing magnetically actuated clutches for paper transport drives are all wrapped up in the MAC 30 & 45. These units meet the highest industry performance standards at an outstanding price, using state-of-the-art engineering, materials, and processes.Learn more about MAC Series >
BBC-29
The model BBC-29 clutch combines the ease of direct electromagnetic actuation with the quick response and high torque offered by wrap spring technology.Learn more about BBC-29 >
SP Series
Designed specifically for computer peripheral and business machine applications, these clutches and brakes are suitable for indexing, rapid cycling, and positive displacement clutching drives.Learn more about SP Series >
BIMAC Series
Designed initially for the computer peripheral equipment and business machine market, the BIMAC Series of solenoid actuated clutches is ideal for a wide range of indexing and rapid cycling applications.Learn more about BIMAC Series >
BDNB Series
The Bi-Directional No-Back offers an extraordinary combination of functions at low cost. The basic function of this unit may be easily adapted to a large range of applications requiring automatic position holding with rotary driven capability.Learn more about BDNB Series >
BDSC Series
The BDSC clutch is a customer driven, special unit designed for high volume usage. By attaching various pulleys, sprockets and other input devices, BDSC clutches are easily adapted for a wide variety of applications.Learn more about BDSC Series >
CTS Series
The unique feature of the CTS series is that the clutch is designed to slip whenever a preset torque limit is exceeded. CTS clutches can also be used to apply drag in a system for tensioning requirements.Learn more about CTS Series >