ACCx Series
The ACCx Series accumulating conveyor clutches offer extraordinary performance and durability. Designed expressly for industrial use, ACCE units are suitable for indexing and rapid cycling in heavy-duty machining such as packaging equipment and conveyors, while ACCM clutches are suitable for indexing, rapid cycling and positive displacement clutching drives. With the stop collar released and the input hub rotating in a specified direction, the lay of helical spring around the input and output hubs is such that the spring grips both hubs, connecting them in a positive displacement drive. If the stop collar is engaged, the spring tang connected to it is forced back, and the spring opens. This allows the input hub to continue rotating without transmitting torque to the output hub. The ACCE solenoid actuator provides for the electrical control of engagement through the stop collar (power ON-clutch driving; power OFF-clutch disengaged).
| PERFORMANCE | ACCE | ACCM |
|---|---|---|
| Coil Voltage | 12/24/90 VDC 115 VAC 60 Hz |
na |
| Static Torque Nm (lb-in) | 169.5 (1500) | 169.5 (1500) |
| Inertia, rotary kg-cm² (lb-in²) | 5.86 (2.0) | 5.86 (2.0) |
| Max Radial Bearing Load kg (lbs) | 68.04 (150) | 68.04 (150) |
| Max Operating Speed RPM | 400 | 400 |
| Response Time (msec) Voltage On @ full speed |
60 | 60 |
| Weight (kg) lbs | 5.44 (12) | 1.81 (4) |
ACCx Series Highlights
- Low cost
- Trouble-free design for long life
- Complete package for immediate installation
- High torque, 1500 lb.in. at speedsto 400 RPM
- 2500 lb.in. available.