Wrap Spring Products
The Genuine Wrap Spring clutches and brakes provide hundreds of simple motion processes that can be controlled through three basic control functions: overrunning, start-stop, and single revolution. These pre-packaged, pre-assembled units are as easy to select as they are to install. The basic wrap spring clutch consists of three elements: an input hub, an output hub, and a spring whose inside diameter is slightly smaller than the outside diameter of the two hubs. When the spring is forced over the input and output hubs, rotation wraps it down tightly on the hubs, positively engaging them. The greater the force of rotation, the more tightly the spring grips the hubs. As a result, a spring clutch or brake will not slip.
Let Thomson Help You Make Your Selection!
Clutch/Brake Packages
CB Series combination of clutch/brake packages accurately start and stop loads driven by a continuously rotating power source. Each unit is pre-engineered and pre-assembled for easy installation.Learn more about Clutch/Brake Packages >
Clutches
Thomson offers 4 series of clutches including solenoid actuated models, accumulating conveyor clutches, and the mechanically actuated basic wrap spring product. Low cost options for a wide variety of applications.Learn more about Clutches >
Custom Engineered Products
Engineered products are specially designed to solve specific and unique application requirements. These products are the result of years of experience in providing innovative solutions for applications.Learn more about Custom Engineered Products >
Accessories
Several accessories are offered for wrap spring products, including dust cover enclosures, heavy duty actuator and controls.Learn more about Accessories >

Thomson Gear Heads, Wrap Spring and Friction Clutches