Clutches
Providing low cost options for a wide variety of applications, Thomson offers four clutch series: the Solenoid Actuated SAC Series; the accumulating conveyor clutches which include the ACCE and the ACCM Heavy Duty Clutch and the mechanically actuated basic wrap spring PSI Series clutch.
Let Thomson Help You Make Your Selection!
SAC Series
The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size.Learn more about SAC Series >
ACCx Series
The ACCx Series accumulating conveyor clutches offer extraordinary performance and durability. Designed expressly for industrial use, ACCx Series units are suitable for indexing and rapid cycling in heavy-duty machining.Learn more about ACCx Series >
PSI Series
PSI Series clutches represent the most fundamental wrap spring clutch design. Designed for applications where direct mechanical control is desired, the PSI Series clutch is a reliable, easily applied, low cost solution.Learn more about PSI Series >