Accessories
Several accessories are offered for The Genuine Wrap Spring products, including dust cover enclosures; heavy duty actuator and controls. The Heavy Duty Actuator is used with the PSI-6 and ACCM series clutches. The One Shot Power Control, a plug-in clutch/brake control, is designed for operation of D-frame, AC or DC wrap spring clutches and brakes.
Dust Covers
Dust cover enclosures provide protection from contaminants for Super CB, CB and SAC Series Models.Learn more about Dust Covers >
Stop Collars
Unique splined stop collars are a standard feature of Super and Standard CB, as well as the PSI and SAC model clutches for 1, 2 or 4 stops. Stop collars are available as an option for up to 24 stops.Learn more about Stop Collars >
One Shot Power Supply
The One Shot Power Supply is a plug-in clutch/brake control designed for operation of D-frame, AC or DC wrap spring clutches and brakes.Learn more about One Shot Power Supply >
Heavy Duty Actuator
The Heavy Duty Actuator is offered as a simple laminated AC solenoid actuated mechanical device to operate in conjunction with the PSI-6, PSI-8 and ACCM Series clutches.Learn more about Heavy Duty Actuator >